IESNA:LM-63-2002
[TEST]P953929
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-830-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]35766
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
7179.7 7183.5 7168.3 7136.2 6948.9 6754 6721.8 6877 7236.4 7715.1
8294 8959.9 9661.8 10174.5 10568 10957.8 11313.4 11527.2 11601 11521.5
11120.5 10399.7 9478.3 8017.8 5887.5 3428.1 2661.9 2434.8 2164.3 1763.2
1354.6 1051.9 788.9 493.8 281.9 113.5 0
7179.7 7149.4 7134.3 7113.5 6931.8 6733.2 6704.8 6844.8 7191 7684.8
8248.6 8891.8 9593.7 10123.4 10501.8 10899.1 11251 11478 11584 11489.4
11058 10352.4 9415.9 7892.9 5702.1 3320.2 2631.6 2412.1 2137.8 1733
1337.6 1038.6 751.1 474.9 274.3 109.7 0
7179.7 7170.2 7162.7 7141.8 6998.1 6807 6746.4 6861.8 7164.5 7628.1
8176.7 8793.5 9489.7 10102.6 10526.4 10919.9 11334.3 11616.1 11792.1 11777
11485.6 10838.6 9951.3 8570.2 6532.7 3863.2 2678.9 2433 2205.9 1891.9
1526.7 1135.1 840 548.6 298.9 136.2 0
7179.7 7162.7 7153.2 7170.2 7071.8 6907.3 6833.5 6892.1 7104 7474.8
7968.6 8519.1 9156.7 9845.3 10395.9 10832.9 11252.9 11618 11835.6 11937.8
11824.2 11427 10719.4 9478.3 7609.1 4867.8 2756.5 2287.3 2081.1 1835.1
1574 1307.3 1012.2 675.4 385.9 172.2 0
7179.7 7172.1 7177.8 7215.6 7196.7 7109.7 7001.8 6990.5 7087 7308.3
7648.9 8087.8 8613.7 9219.1 9879.4 10490.5 10965.3 11377.8 11742.9 12011.5
12087.2 11920.7 11506.4 10831 9510.5 7168.3 3990 2024.3 1593 1341.3
1093.5 881.6 686.8 484.3 263 96.5 0
7179.7 7183.5 7204.3 7255.4 7304.5 7304.5 7253.5 7206.2 7213.7 7306.4
7490 7777.5 8165.4 8623.2 9135.9 9786.7 10479.1 11063.7 11402.4 11561.3
11665.3 11716.4 11699.4 11678.6 11476.1 10284.3 7700 4288.9 1950.5 1252.4
985.7 764.3 558.1 384.1 221.3 81.4 0
7179.7 7187.3 7227 7287.5 7374.5 7452.1 7505.1 7546.7 7542.9 7614.8
7735.9 7921.3 8178.6 8473.7 8835.1 9275.9 9777.2 10327.8 10823.4 11234
11648.3 12113.7 12579.1 13063.4 13663.2 13999.9 12961.3 10254 6625.4 3327.8
1596.7 981.9 665.9 433.2 247.8 87 0
7179.7 7192.9 7247.8 7334.8 7429.4 7524 7637.5 7766.2 7921.3 8119.9
8373.5 8664.8 8978.9 9327 9741.3 10248.3 10821.6 11453.4 12142.1 12887.5
13748.3 14688.6 15740.4 16786.7 17959.6 19323.7 20653.7 20990.4 19768.3 16864.2
12535.6 7951.6 4637 2561.6 1131.3 272.4 0
7179.7 7211.8 7278.1 7378.3 7476.7 7565.6 7673.5 7821 7993.2 8254.3
8598.6 8994 9463.2 10042.1 10745.9 11618 12628.3 13797.5 15057.5 16344
17806.4 19195 20833.4 22498.2 24496.1 26459.8 28957.1 31632.2 33760.6 33537.4
29513.3 22240.9 14058.6 5634 1029.2 227 0
7179.7 7210 7291.3 7385.9 7484.3 7590.2 7701.8 7851.3 8031 8290.2
8608.1 8990.2 9442.4 10023.2 10744 11659.7 12707.8 13975.3 15375.3 16809.4
18315.3 19853.4 21501.2 23298.5 25216.9 27216.6 29486.8 31953.9 34364.1 34789.8
30775.2 22462.3 12743.7 3318.4 707.6 210 0
7179.7 7208.1 7272.4 7399.1 7503.2 7618.6 7713.2 7851.3 8040.5 8267.5
8541.8 8854 9209.7 9697.8 10339.1 11114.8 12053.2 13207.2 14522.1 15956.1
17397.7 18875.3 20402 22030.9 23809.3 25557.4 27379.3 28974.1 30186.8 29318.5
25267.9 17412.9 7578.9 1462.4 440.8 145.7 0
7179.7 7200.5 7287.5 7397.3 7497.5 7597.8 7692.4 7802.1 7955.4 8119.9
8314.8 8504 8693.2 8948.6 9323.2 9818.9 10414.8 11215.1 12157.2 13224.2
14385.9 15587.2 16767.7 17967.2 19213.9 20381.2 21552.3 22613.6 22838.8 20859.9
16820.7 11557.5 4932.1 981.9 295.1 81.4 0
7179.7 7200.5 7272.4 7355.6 7438.9 7490 7541 7584.5 7624.3 7671.6
7686.7 7635.6 7539.1 7437 7365.1 7361.3 7463.5 7754.8 8227.8 8823.7
9529.4 10307 11090.2 11869.7 12626.4 13256.4 13631 13841 13307.5 11194.3
8208.9 5075.9 2024.3 575.1 211.9 53 0
7179.7 7174 7191 7215.6 7200.5 7100.2 6945.1 6712.4 6405.9 6001
5494 4903.8 4317.3 3827.3 3437.5 3115.9 2868.1 2709.2 2627.8 2608.9
2660 2762.1 2860.5 2957 3002.4 2928.6 2701.6 2340.3 1787.8 1269.5
923.2 669.7 488.1 342.4 206.2 54.9 0
7179.7 7132.4 7073.7 6958.3 6750.2 6404 5940.5 5352.1 4693.8 4095.9
3605.9 3180.3 2786.7 2495.4 2336.5 2262.7 2211.6 2149.2 2083 2020.5
1946.7 1846.5 1729.2 1625.1 1524.9 1424.6 1326.2 1220.3 1095.4 953.5
807.8 665.9 514.6 353.8 193 43.5 0
7179.7 7085.1 6912.9 6621.6 6167.5 5522.4 4814.8 4141.3 3645.7 3223.8
2864.3 2661.9 2544.6 2442.4 2336.5 2247.6 2200.3 2183.2 2151.1 2079.2
1975.1 1871.1 1765.1 1663 1551.3 1441.6 1330 1210.8 1095.4 968.6
834.3 684.9 514.6 333 170.3 35.9 0
7179.7 7054.8 6765.4 6290.5 5594.3 4744.8 4025.9 3528.4 3131.1 2883.2
2765.9 2658.1 2544.6 2423.5 2311.9 2243.8 2223 2211.6 2185.1 2100
1903.2 1791.6 1691.3 1594.9 1505.9 1422.7 1320.5 1207 1085.9 949.7
802.2 643.2 476.8 321.6 172.2 47.3 0
7179.7 7005.6 6602.7 5946.2 5045.6 4160.2 3594.6 3176.5 2949.4 2851.1
2728.1 2608.9 2527.6 2440.5 2321.3 2245.7 2211.6 2166.2 1965.7 1880.5
1852.2 1840.8 1808.6 1757.6 1680 1577.8 1434 1299.7 1152.2 1004.6
853.2 701.9 544.9 385.9 227 77.6 0
7179.7 6992.4 6500.5 5685.1 4661.6 3861.3 3356.2 3032.7 2936.2 2824.6
2688.4 2595.7 2537 2459.4 2317.6 2221.1 2145.4 1937.3 1865.4 1835.1
1810.5 1804.9 1782.2 1721.6 1617.6 1494.6 1362.2 1218.4 1068.9 934.6
804 675.4 552.4 427.6 429.5 325.4 0
7179.7 6941.3 6356.7 5435.4 4370.2 3681.6 3212.4 3004.3 2934.3 2807.5
2677 2593.8 2544.6 2467 2300.5 2154.9 1963.8 1814.3 1767 1723.5
1695.1 1678.1 1600.5 1513.5 1415.1 1316.7 1201.3 1089.7 966.8 841.9
724.6 603.5 490 590.3 529.7 177.8 0
7179.7 6926.2 6305.6 5346.5 4251.1 3537.8 3117.8 2993 2928.6 2805.7
2677 2599.4 2563.5 2491.6 2289.2 2075.4 1825.7 1721.6 1655.4 1602.4
1575.9 1517.3 1418.9 1328.1 1235.4 1131.3 1040.5 949.7 853.2 766.2
722.7 571.3 474.9 656.5 302.7 75.7 0
7179.7 6950.8 6343.5 5357.8 4277.5 3585.1 3134.8 3000.5 2947.5 2826.5
2688.4 2614.6 2576.7 2512.4 2315.7 2077.3 1821.9 1717.8 1647.8 1593
1562.7 1505.9 1409.5 1324.3 1229.7 1129.5 1029.2 938.4 849.5 743.5
650.8 535.4 474.9 658.4 261.1 64.3 0
